
Danfoss
11020249701
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11020249701
Product specifications
Characteristic | Value |
|---|---|
| Anti-Reverse Valve | None |
| Application | Excavator and mini excavator|Concrete pump |
| Brake Release Valve (Release Pressure) | 5 bar |
| Brake Torque | 137 Nm |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 29 cm³/rev |
| Feature | Fixed displacement axial piston motor for swing applicationsCompact design with high power densityReduce power loss with higher mechanical and volumetric efficiency |
| Flow rate | 35.6 l/min |
| Identification | Standard |
| Main Ports | JIS PF 1/2 |
| Maximum Speed | 63 RPM |
| Model Code | JMF029RR0202010201951A00A |
| Output Shaft | Gear box |
| Paint | Primer Per Spec 209-13A |
| Product Height | 11.9 in |
| Product Length/Depth | 19.8 in |
| Product material | Cast Iron |
| Product Type | Swing Drive Motor |
| Product Volume | 2803.878 in³ |
| Product Weight | 165.3 lb |
| Product Width | 11.9 in |
| Relief valve setting | 220 bar |
| Special features | None |
| Sub-brand | None |
| Torque | 1929 Nm |
| Trade Name | JMF Series |
| Working pressure | 230 bar |