Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11020250101
SM7TON DEVICE(36-01-19)CN
11020250101
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11020250101
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
303.000
Product height mm
7696.200
Product length in
503.000
Product length mm
12776.200
Product width in
303.000
Product width mm
7696.2