Danfoss
11020250401
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11020250401
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator and mini excavator|Concrete pump |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 36 cm³/rev |
| Feature | Fixed displacement axial piston motor for swing applicationsCompact design with high power densityReduce power loss with higher mechanical and volumetric efficiency |
| Flow rate | 36 l/min |
| Identification | Danfoss |
| Main Ports | G 1 BSPp Straight Thread - Top |
| Maximum Speed | 51 RPM |
| Model Code | JMF036RR0203010101950A00A |
| Output Shaft | Gear box |
| Paint | Primer Per Spec 209-13A |
| Product Height | 12 in |
| Product Length/Depth | 19.8 in |
| Product Type | Swing Drive Motor |
| Product Volume | 2827.44 in³ |
| Product Weight | 165 lb |
| Product Width | 11.9 in |
| Sub-brand | None |
| Torque | 2569 Nm |
| Trade Name | JMF Series |
| Working pressure | 230 bar |