Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 02 | BSPP 1/2 |
| Anti-reverse valve and setting | 00 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 029A | 29 cm3/r (1.76 in3/r) |
| Flow rate GPM | 10.57 | |
| Flow rate LPM | 40.0 | |
| Gear ratio | 020 | 19.5 two stage |
| Gearbox input shaft spec | 0 | None |
| Identification | 1 | Standard namplate |
| Maximum output speed RPM | 71 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF029RR0203010101944A00A | JMF029RR0203010101944A00A |
| Output torque LBF-IN | 18205.9 | |
| Output torque Nm | 2057.0 | |
| Parking brake and setting | 01 | Standard |
| Product height in | 12.000 | |
| Product height mm | 304.800 | |
| Product length in | 19.800 | |
| Product length mm | 502.920 | |
| Product width in | 11.900 | |
| Product width mm | 302.26 | |
| Relief valve and setting | 08 | 230bar (3335 psi) 40 lpm (10.56 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 02 | 5 bar (72 psi) |
| Working pressure bar | 226.0 | |
| Working pressure psi | 3278 |
