Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11020252701
SM H6T(3SAN-01030)DEVICE28.7cc(LOCAL)
11020252701
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11020252701
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.250
Product height mm
133.350
Product length in
8.540
Product length mm
216.916
Product width in
6.880
Product width mm
174.752