
Danfoss
11020262901
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11020262901
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator and mini excavator, Concrete pump |
| Brand | Danfoss |
| Design code | A |
| Displacement | 151 cm³/rev |
| Feature | Fixed displacement axial piston motor for swing applicationsCompact design with high power densityReduce power loss with higher mechanical and volumetric efficiency |
| Flow rate | 225 l/min |
| Identification | Danfoss |
| Maximum Speed | 84 RPM |
| Model Code | JMF151RR0704010211700A00 |
| Output Shaft | Gear box |
| Paint | Primer Per Spec 209-13A |
| Product Height | 364 mm |
| Product Length/Depth | 581 mm |
| Product Type | Swing Drive Motor |
| Product Volume | 76.98 dm³ |
| Product Weight | 237 kg |
| Product Width | 364 mm |
| Special features | None |
| Sub-brand | None |
| Torque | 9977 Nm |
| Trade Name | JMF Series |
| Working pressure | 280 bar |