Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 06 | SAE 1" 8-M12 |
| Anti-reverse valve and setting | 00 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 250A | 250 cm3/r (15.25 in3/r) |
| Flow rate gpm | 76.61 | |
| Flow rate LPM | 290.0 | |
| Gear ratio | 000 | None |
| Gearbox input shaft spec | 0 | None |
| Gearbox mounting with vehicle | 0 | None |
| Gearbox output shaft spec | 0 | None |
| Identification | 1 | Standard namplate |
| Maximum output speed RPM | 1160 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF250PS | JMF250PS |
| Output torque LBF-IN | 8635.6 | |
| Output torque Nm | 975.7 | |
| Paint | 3 | Primer + yellow |
| Parking brake and setting | 01 | Standard |
| Product height in | 306.000 | |
| Product height mm | 7772.400 | |
| Product length in | 391.000 | |
| Product length mm | 9931.400 | |
| Product width in | 306.000 | |
| Product width mm | 7772.4 | |
| Relief valve and setting | 11 | 280bar (4061 psi) 40 lpm (10.56 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 05 | 13 bar (188 psi) |
| Working pressure BAR | 275.0 | |
| Working pressure PSI | 3989 |
