Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 02 | BSPP 1/2 |
| Anti-reverse valve and setting | 01 | Built in |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 233A | 233 cm3/r (14.21 in3/r) |
| Flow rate GPM | 76.08 | |
| Flow rate LPM | 288.0 | |
| Gear ratio | 000 | None |
| Gearbox input shaft spec | 0 | None |
| Gearbox mounting with vehicle | 0 | None |
| Gearbox output shaft spec | 0 | None |
| Maximum output speed RPM | 1236 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF233PS0607010410000A00A | JMF233PS0607010410000A00A |
| Output torque LBF-IN | 9330.4 | |
| Output torque Nm | 1054.2 | |
| Paint | 3 | Primer + yellow |
| Parking brake and setting | 01 | Standard |
| Relief valve and setting | 12 | 290bar (4206 psi) 40 lpm (10.56 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 04 | 9 bar (130 psi) |
| Working pressure bar | 284 | |
| Working pressure psi | 4119.00 |