SM Liugong 10T Device
11020276301
Tools11020276301 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 12.200 |
| Product height mm | | 309.880 |
| Product length in | | 16.100 |
| Product length mm | | 408.940 |
| Product width in | | 12.000 |
| Product width mm | | 304.8 |