SM SANY 8T DEVICE JINING
1102027680S
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 10.800 |
| Product height mm | | 274.320 |
| Product length in | | 22.400 |
| Product length mm | | 568.960 |
| Product width in | | 10.800 |
| Product width mm | | 274.320 |