Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11020277101
SM XCMG 3.5T DEVICEJINING 206bar
11020277101
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11020277101
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.900
Product height mm
302.260
Product length in
17.100
Product length mm
434.340
Product width in
11.900
Product width mm
302.260