Product specifications
Characteristic | Value |
|---|---|
| Characteristic | PEROXIDE CURED |
| Material | NBR70, IND GR |
| O-Ring, Cross Section | 1.7780 mm |
| O-Ring, Inside Diameter | 4.4704 mm |
| Remarks | A |
| Standard | AS 586A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |