Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Inquiry Tracking Number | 2005062900 | 2005062900 |
| Material | STEEL | STEEL |
| Pre R2 Number | N/A | |
| Remarks | N/A | |
| SAME AS MATERIAL | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 9.525 mm | |
| Washer, Outside Diameter | 20.625 mm | |
| Washer, Thickness | 0.787 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |