GASKET-RE CONTROL-FLSTK
110213-000
Tools110213-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 3.370 |
| Product height mm | 85.598 |
| Product length in | 0.018 |
| Product length mm | 0.457 |
| Product width in | 6.370 |
| Product width mm | 161.798 |
| Thickness IN | 1.8000 |