Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.063 | |
| A dimension MM | 52.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.027-6-5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.550 | |
| End connection hex size MM | 13.970 | |
| End size 1 | -6 | -6 |
| End type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.318 | |
| Hose cut off factor MM | 33.500 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.172 | |
| Inside diameter MM | 4.370 | |
| Product height in | 0.790 | |
| Product height mm | 20.066 | |
| Product length in | 2.450 | |
| Product length mm | 62.230 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | SOCKETLESS | Socketless |
