Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Inquiry Tracking Number | 2007033021 | 2007033021 |
| Material | N/A | |
| Pre R2 Number | N/A | |
| Remarks | N/A | |
| SAME AS MATERIAL | N/A | |
| Screw, Drive Type | N/A | |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | SHC | SHC |
| Screw, Hex Width | N/A | |
| Screw, Length | 88,9000 mm | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 7/16 | 7/16 |
| Thread, Type | UNF | UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |