Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
110289-000
S2 ROTATING GROUP S/A 54
110289-000
Tools
Add to comparison
Add to comparison
110289-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.200
Product height mm
132.080
Product length in
4.737
Product length mm
120.320
Product width in
5.200
Product width mm
132.080