Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
110292-000
S2 SWASH ROT GRP S/A 33/ 39
110292-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
110292-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.100
Product height mm
53.340
Product length in
6.280
Product length mm
159.512
Product width in
4.595
Product width mm
116.713