Danfoss
11030005901
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11030005901
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator and mini excavator, Concrete pump | |
| Brand | Danfoss | |
| Design code | A | |
| Displacement | 250 cm³/rev | |
| Feature | Fixed displacement axial piston motor for swing applicationsCompact design with high power densityReduce power loss with higher mechanical and volumetric efficiency | |
| Flow rate | 288 l/min | |
| Identification | Danfoss | |
| Maximum Speed | 52 RPM | |
| Model Code | WM YANASE 5TON | |
| Paint | Primer Per Spec 209-13A | |
| Product Height | 306 mm | |
| Product Length/Depth | 391 mm | |
| Product Type | Swing Drive Motor | |
| Product Volume | 36.612 dm³ | |
| Product Weight | 440 kg | |
| Product Width | 306 mm | |
| Special features | None | |
| Sub-brand | None | |
| Torque | 24858 Nm | |
| Trade Name | JMF Series | |
| Working pressure | 320 bar |