Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.421 | |
| A dimension MM | 112.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.810 | |
| Backup hex size MM | 46.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.031-35-24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 3 | |
| Drop dimension MM | 79 | |
| End connection hex size IN | 1.970 | |
| End connection hex size MM | 50.038 | |
| End Type 1 | MALE GLOBESEAL DIN 24 DEGREE | Male globeseal DIN 24 degree |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.050 | |
| Hose cut off factor MM | 77.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.277 | |
| Inside diameter MM | 32.500 | |
| Product height in | 4.140 | |
| Product height mm | 105.156 | |
| Product length in | 5.410 | |
| Product length mm | 137.414 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.270 | |
| Product width mm | 57.658 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M45X2 | M45x2 |
| Tube OD 1 IN | 1.496 | |
| Tube OD 1 MM | 38.000 |
