Danfoss logo
Aluminum Gear Pumps - Group 3

GEAR PUMP GR3 FIXED DISPL

11031742

Model code: SNW3NN-/-022-R-N-07-SL-NN-H9-H8-NN-N-N-/-NNN-N-N


Tools

Product specifications

Characteristic
Value
Description
B: Displacement022Displacement 22 cc
C: RotationRProduct with clockwise rotation
D: Project versionNStandard Version of Project
E: Mounting flange07Flange SAE b with pilot D.101,6 and 2 holes for bolts
F: Drive gearSLSplined SAE J498-13T-16/32-Dp Class 1FIT -for flange SAE 'B' ; rear spline DIN 5482 22 x 19 L=16,5 SC47
G: Rear coverNNNot assigned (with intermediate flange instead cover)
H: Inlet sizeH9M33x2-ISO6149
I: Outlet sizeH8M27x2-ISO6149
J: Ports positionNNStandard from catalogue
K: SealsNStandard seal
L: ScrewsNScrews standard
M: Valve settingNNNwithout setting
N: Mark typeNStandard Marking
O-Ring, Inside Diameter/Slash
O: Mark positionNPosition Marking standard
Single Stage FamilySNW3NNGr3 Main stage
Slash separator/Slash

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm