HOSE NIPPLE, SR/06, STPIPE/12, CS, STR-product-details

HOSE NIPPLE, SR/06, STPIPE/12, CS, STR

11.032-12-6

Catalog item:

11.032-12-6


Tools

Product specifications

Characteristic
Value
Description
A dimension IN2.638
A dimension MM67.000
Angle shapeSTRAIGHTStraight
BrandAEROQUIP BY DANFOSSAeroquip by Danfoss
Catalog Item11.032-12-6
Compatible hose ID IN0.380
Compatible hose ID MM9.500
Compatible hoses15031503
Construction StyleREUSABLEReusable
End connection hex size IN0.670
End connection hex size MM17.018
End size 1-12-12
End Type 1STANDPIPE METRICStandpipe Metric
Finish platingDURA-KOTEDura-Kote
Hose cut off factor IN1.732
Hose cut off factor MM44.000
Hose size-6-6
Inside diameter IN0.221
Inside diameter MM5.620
Product height in0.770
Product height mm19.558
Product length in2.640
Product length mm67.056
Product materialCARBON STEELCarbon steel
Product width in0.770
Product width mm19.558
SeriesSOCKETLESSSocketless