Aeroquip by Danfoss
11.032-14-8
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.032-14-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | .67 in | |
| Hose dash size | -8 | |
| Inside diameter | .33 in | |
| Product Height | .77 in | |
| Product Length/Depth | 3.11 in | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 1.604 in³ | |
| Product Width | .67 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 11.032 Series |