Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.279 | |
| A dimension MM | 58.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 12.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.032-8-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| End Type 1 | STANDPIPE METRIC | Standpipe Metric |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.614 | |
| Hose cut off factor MM | 41.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.134 | |
| Inside diameter MM | 3.400 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 2.280 | |
| Product length mm | 57.912 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.540 | |
| Product width mm | 13.716 | |
| Series | SOCKETLESS | Socketless |
