Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | N/A |
| Contact Configuration | N/A |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | CM |
| PCB layout decal | N/A |
| Pin mapping | N/A |
| Rated, Current | N/A |
| Remarks | N/A |
| Schematic device name | N/A |
| Schematic symbol name | N/A |
| Type of switch | KEY |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |