Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material, O-Ring | N/A | |
| Material, Plug | N/A | |
| O-Ring, Assembled | YES | YES |
| Plug, Drive Type | N/A | |
| Plug, Head Diameter | N/A | |
| Plug, Head Height | N/A | |
| Plug, Head Type | SOCKET | SOCKET |
| Plug, Hex Width | N/A | |
| Plug, Length | N/A | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | M12X1.5 | M12X1.5 |
| Thread, Type | ISO 6149 | ISO 6149 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |