Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.555 | |
| A dimension MM | 65.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.410 | |
| Backup hex size MM | 36.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.036-20-16E | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.410 | |
| End connection hex size MM | 35.814 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.395 | |
| Hose cut off factor MM | 35.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.755 | |
| Inside diameter MM | 19.200 | |
| Product height in | 1.630 | |
| Product height mm | 41.402 | |
| Product length in | 2.560 | |
| Product length mm | 65.024 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.410 | |
| Product width mm | 35.814 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M30X1.5 | M30x1.5 |
