Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.874 | |
| A dimension MM | 73.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.160 | |
| Backup hex size MM | 55.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.036-32-24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.160 | |
| End connection hex size MM | 54.864 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.496 | |
| Hose cut off factor MM | 38.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.303 | |
| Inside diameter MM | 33.100 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 2.870 | |
| Product length mm | 72.898 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | SOCKETLESS | Socketless |
