Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.346 | |
| A dimension MM | 85.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.362 | |
| Backup hex size MM | 60.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.036-40-32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.362 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -40 | -40 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.503 | |
| Hose cut off factor MM | 38.300 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.750 | |
| Inside diameter MM | 44.450 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 3.340 | |
| Product length mm | 84.836 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Series | SOCKETLESS | Socketless |
