
JOYSTICK JS6000
11037576
Model code: JS6000-XY-CAN-H-S-NL-N-J341-A3RD-R-S-N-N-R-R-R-N-N-R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
B:Operational Axis | XY | XY:Bi-directional |
C:Shaft Positon Sensing Output | CAN | CAN:Hall,9-36V,CAN,6P DTM Deut |
D:Centering Spring | H | H:Heavy Spring Force |
E:Hardware and Label Config | S | S:Standard Label and Hardware |
F:Mechanical | NL | NL:No lock, spring return only |
G:High Current Directional Sw | N | N:No switches |
H:Electrical Interface | J341 | J341:J1939 Source Address 0x34 |
I:Grip | A3RD | A3RD:AG FP=3 RK=RV OP=Y TP=N |
J:Rocker Switch Output | R | R:10-90% |
JS6000 Product Line | JS6000 | JS6000:Series JS6000 joystick |
K:Rocker Switch Style | S | S:Wavy rocker |
L:Push Button Switch 1 Color | N | N:No push button switch 1 |
M:Push Button Switch 2 Color | N | N:No push button switch 2 |
N:Push Button Switch 3 Color | R | R:Red 3 |
O:Push Button Switch 4 Color | R | R:Red 4 |
P:Push Button Switch 5 Color | R | R:Red 5 |
Q:Push Button Switch 6 Color | N | N:No push button switch 6 |
R:Top Push Button Switch Color | N | N:No push button switch 7 |
S:Operator Present Switch | R | R:Operator present switch |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |