Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.520 | |
| A dimension MM | 89.408 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.172 | |
| Backup hex size MM | 30.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.038-20-16E | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.940 | |
| Drop dimension MM | 49.28 | |
| End connection hex size IN | 1.422 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.360 | |
| Hose cut off factor MM | 59.944 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.066 | |
| Product height in | 1.950 | |
| Product height mm | 49.530 | |
| Product length in | 3.520 | |
| Product length mm | 89.408 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |
| Thread size 1 | M30X1.5 | M30x1.5 |
