Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| LED intensity in mcd | N/A | |
| MFG 1 Datasheet | HSMX-C190.PDF | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | LED_0603 | LED_0603 |
| Pin mapping | A,C | A,C |
| Rated, Current | 0.030 | 0.030 |
| Remarks | N/A | |
| Schematic device name | DIO_LED | DIO_LED |
| Schematic symbol name | DIO_LED | DIO_LED |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |