SPRING-HELICAL-COMP 6.30x49.15x86.00
11039063
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11039063
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1980,010 N | |
| Material | EN 10270-2 - VDSICR HMS-130-1 | |
| Number of active Coils | 4,18 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 36,5500 mm | |
| Spring, Length Test | 43,4500 mm | |
| Spring, Length unloaded | 86,0000 mm | |
| Spring, Outside Diameter | 49,1500 mm | |
| Spring, Rate | 46,530 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 6,3000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |