SPRING-HELICAL-COMP 7.00x55.00x95.95
11039065
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11039065
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 2433,190 N | |
| Material | EN 10270-2-FDSICR PER HMS 130 | |
| Number of active Coils | 4,21 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 41,0000 mm | |
| Spring, Length Test | 48,5100 mm | |
| Spring, Length unloaded | 95,9500 mm | |
| Spring, Outside Diameter | 55,0000 mm | |
| Spring, Rate | 51,290 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 7,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |