Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 11041 | |
| Product height in | 0.310 | |
| Product height mm | 7.874 | |
| Product length in | 9.000 | |
| Product length mm | 228.600 | |
| Product width in | 0.310 | |
| Product width mm | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975756478 |