Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | TO220AB/7-E3180-ALT1 |
Component height in mm | mm |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
Part risk | N/A |
PCB Assembly Technology | SM |
PCB layout decal | TO220AB/7-E3180 |
Pin mapping | N/A |
Rated, Current | N/A |
Rated, Voltage | N/A |
Remarks | N/A |
Schematic device name | BTS660P |
Schematic symbol name | BTS660P |
Temperature Range | N/A |
TYPE | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |