
PROTOTYPE GEAR MOTOR GR3
11044015
Model code: SNM3NN-/-038-B-N-91-BA-M6-E6-E9-PL-N-N-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear motors
11044015
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 038 | Displacement 38 cc |
| C: Rotation | B | Bidirectional |
| D: Project version | N | Standard Version of Project |
| E: Mounting flange | 91 | Outrigger bearing 01 taper1:8 M14x1,5 key 4x7,5 |
| F: Drive gear | BA | Taper 1:8 - M14 x 1,5 - Key = 4 CO01-CO02 |
| G: Rear cover | M6 | Standard cover for motor drain 9/16-18UNF-2B |
| H: Inlet size | E6 | 20x1-1/16-12UN |
| I: Outlet size | E9 | 27x1-5/8-12UN |
| J: Ports position | PL | Inlet port Left position looking gear drive from front flange |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Single Stage Family | SNM3NN | Gr3 Bid.Motor |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |