PROT.TRIPLE GEAR PUMP GR2+GR2+GR2 VALVE
11044798
Model code: INNN---019-/-017-/-6,0-L-N-A4-AG-I3-B7-B5-NN-B7-B5-NN-B6-B5-NN-Q-H-/-VGJ-N-N
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe three stage aluminum gear pumps Group 2
11044798
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Triple Gr.2+2+2 family | INNN | SNW2NN+SNO2NN+SNP2IN |
| B: 1st stage displacement | 019 | Displacement 19 cc |
| C: 2nd stage displacement | 017 | Displacement 17 cc |
| D: 3rd stage displacement | 6,0 | Displacement 6,0 cc |
| E: Rotation | L | Left rotation |
| F: Project Version | N | Std without interm.flange |
| G_FLANGE GR1+1+1 | / | Slash |
| G: Mounting flange | A4 | Pilot D50+seal+2bolts throu |
| H: Drive gear | AG | Taper 1:5-M12x1,25-Key 3+Rear tang CO42-CO44-CO45 |
| I: Rear cover | I3 | Cover for pump+RV with holes M5 |
| J: 1st stage inlet size | B7 | 20x40xM6 |
| K: 1st stage outlet size | B5 | 15x35xM6 |
| L: 1st stage ports position | NN | Std from catalogue |
| M: 2nd stage inlet size | B7 | 20x40xM6 |
| N: 2nd stage outlet size | B5 | 15x35xM6 |
| O-Ring, Inside Diameter | / | Slash |
| O: 2nd stage ports position | NN | Std from catalogue |
| OC DELIMITER (-) | - | - |
| P: 3rd stage inlet size | B6 | 15x40xM6 |
| Q: 3rd stage outlet size | B5 | 15x35xM6 |
| R: 3rd stage ports position | NN | Std from catalogue |
| S: Seals | Q | With VITON shaft seal BADUO |
| Slash separator | / | Slash |
| T: Screws | H | Two studs+nuts for fit unit |
| U: Valve setting | VGJ | Speed 1500 rpm at pressure 150 bar :oil ISO VG68 at 40°-50°C |
| V: Mark type | N | Std Sauer Danfoss Marking |
| W: Mark position | N | Std mark position |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |