
PROTOTYPE TANDEM GEAR PUMP GR2 VALVE
11044817
Model code: INN---014-/-6,0-L-N-04-AG-I3-B7-B5-NN-B6-B5-NN-Q-H-/-VGJ-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe two stage group 2
11044817
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.2 family | INN | SNW2NN+SNP2IN |
| B: 1st stage displacement | 014 | Displacement 14 cc |
| C: 2nd stage displacement | 6,0 | Displacement 6,0 cc |
| D: Rotation | L | Product with counter-clockwise rotation |
| E: Project version | N | Standard ( without intermediate flange ) |
| F: Mounting flange | 04 | Flange with pilot D.50 and 2 holes for bolts through the body |
| G: Drive gear | AG | Taper 1:5 - M12 x 1,25 - Key = 3 , (Rear shaft tang) |
| H: Rear cover | I3 | Cover for pump per relief valve with holes M5 |
| I: 1st stage inlet size | B7 | 20x40xM6 |
| J: 1st stage outlet size | B5 | 15x35xM6 |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | B6 | 15x40xM6 |
| M: 2nd stage outlet size | B5 | 15x35xM6 |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | Q | VITON shaft seal BADUO |
| OC DELIMITER (-) | - | - |
| P: Screws | H | Product with two studs + nuts for fixing the unit to the application (LNC) |
| Q: Valve setting | VGJ | Setting relief valve, velocity of product per checked setting 1500 rpm and pressure 150 bar with oil ISO VG68 a 40°-50°C |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Std Position Marking |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |