Aeroquip by Danfoss
11.045-10-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.045-10-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .63 in | |
| Compatible hoses | 1503 | |
| Construction style | Crimp | |
| Drop dimension | .63 | |
| End gender 1 | Female | |
| End Size 1 | 5/8 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .74 in | |
| Hex Size 2 | 1.06 in | |
| Hose cut-off factor | 1.99 in | |
| Hose dash size | -10 | |
| Inside diameter | .39 in | |
| Item type | Nipple Assembly | |
| Product Height | 2.04 in | |
| Product Length/Depth | 4.25 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 9.19 in³ | |
| Product Weight | .22 lb | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G5/8-14 | |
| Trade Name | 11.045 Series |