Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.470 | |
| A dimension MM | 113.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.180 | |
| Backup hex size MM | 30.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.045-16-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1 | |
| Drop dimension MM | 32 | |
| End connection hex size IN | 1.610 | |
| End connection hex size MM | 40.894 | |
| End connection torque | 162-184 LB-FT(220-250 NM) | 162-184 lb-ft(220-250 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.293 | |
| Hose cut off factor MM | 83.800 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.755 | |
| Inside diameter MM | 19.200 | |
| Product height in | 2.660 | |
| Product height mm | 67.564 | |
| Product length in | 5.280 | |
| Product length mm | 134.112 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.860 | |
| Product width mm | 47.244 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | G 1 | G 1 |
| Tube OD 1 IN | 0.984 | |
| Tube OD 1 MM | 25.000 |
