Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.520 | |
| A dimension MM | 140.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 2.170 | |
| Backup hex size MM | 55.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.045-32-32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1 | |
| Drop dimension MM | 37 | |
| End connection hex size IN | 2.760 | |
| End connection hex size MM | 70.104 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.690 | |
| Hose cut off factor MM | 93.600 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.690 | |
| Inside diameter MM | 43.000 | |
| Product height in | 3.910 | |
| Product height mm | 99.314 | |
| Product length in | 6.900 | |
| Product length mm | 175.260 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.180 | |
| Product width mm | 80.772 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | G 2 | G 2 |
| Tube OD 1 IN | 1.771 | |
| Tube OD 1 MM | 45.000 |
