Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
110457-000
SEAL
110457-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
110457-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.756
Product height mm
19.202
Product length in
0.060
Product length mm
1.524
Product width in
0.756
Product width mm
19.202