Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.640 | |
| A dimension MM | 41.656 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.046-6-5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.160 | |
| Hose cut off factor MM | 29.464 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.201 | |
| Inside diameter MM | 5.105 | |
| Product height in | 0.670 | |
| Product height mm | 17.018 | |
| Product length in | 1.640 | |
| Product length mm | 41.656 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |
| Thread size 1 | M14X1.5 | M14x1.5 |