Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
110468-000
CONNECTOR,RE CONTROL SUB ASSEMBLY
110468-000
Tools
Add to comparison
Add to comparison
110468-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.937
Product height mm
23.800
Product length in
2.970
Product length mm
75.438
Product width in
1.000
Product width mm
25.400