Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.090 | |
| A dimension MM | 53.086 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.049-10-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.470 | |
| Drop dimension MM | 37.34 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.490 | |
| Hose cut off factor MM | 37.846 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.652 | |
| Product height in | 1.480 | |
| Product height mm | 37.592 | |
| Product length in | 2.090 | |
| Product length mm | 53.086 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Thread sealant | NO | No |
| Thread size 1 | M18X1.5 | M18x1.5 |