Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.630 | |
| A dimension MM | 41.402 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.049-4-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.040 | |
| Drop dimension MM | 26.42 | |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.150 | |
| Hose cut off factor MM | 29.210 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.064 | |
| Product height in | 1.040 | |
| Product height mm | 26.416 | |
| Product length in | 1.630 | |
| Product length mm | 41.402 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Thread sealant | NO | No |
| Thread size 1 | M12X1.5 | M12x1.5 |