Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.730 | |
| A dimension MM | 43.942 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.049-6-5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.200 | |
| Drop dimension MM | 30.48 | |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.250 | |
| Hose cut off factor MM | 31.750 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.588 | |
| Product height in | 1.200 | |
| Product height mm | 30.480 | |
| Product length in | 1.730 | |
| Product length mm | 43.942 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Thread sealant | NO | No |
| Thread size 1 | M14X1.5 | M14x1.5 |