SCR,10-32,2.5,SOC,IHEX,ST,BO
11051277
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11051277
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | Steel |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 7,9000 mm |
| Screw, Head Height | 4,8000 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 3,9000 mm |
| Screw, Length | 63,5000 mm |
| Standard | ASME B18.3 |
| Standard Class Level | 3 |
| Thread, Size | 10-32 UNF-3A |
| Thread, Type | FINE PITCH T |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |