Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
110536-000
NEUTRAL LOCKOUT SWITCH SWITCH
110536-000
Where to buy
Export PDF
Tools
Add to comparison
110536-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.875
Product height mm
22.225
Product length in
1.720
Product length mm
43.688
Product width in
0.875
Product width mm
22.225